Technical Proposals Online
The TPO (Technical Proposals Online) is a tool that helps Trelleborg Sealing Solutions to transfer technical data from the customer, and turn it into product information and part numbers in the combination with images. The visualization of the proposal will help to reach a mutual understanding of the sealing solution requirements.
Some of the benefits are:
- One area for creation and storage of technical proposals
- Access to your proposals globally, 24/7
- Consistent proposal format
Access TPO here
Disclaimer:
Any measurements, values and/or dimensions obtained through the Technical Proposals Tool are guidelines and as such are intended for orientation purposes only with the sole function to ease the selection of possible Trelleborg Sealing Solutions products that may be suitable for the use in a particular application.
Any Trelleborg Sealing Solutions products ascertained as a result of using data obtained through the Technical Proposals Tool for use in a specific application must be assayed by the Technical Proposals Tool end user, customer and/or purchaser through the appropriate test methods in order to ensure product suitability.
All images used are for illustrative purposes only. The 2D and 3D compilation images are intended to give a general indication of the proposed solution only. Individual features such as gaps, distances, seal and groove dimensions and seal colors may vary from practice.
eBusiness / EDI
Bez ohledu na to, zda jste distributor nebo zákazník jsme připraveni ke sdílení elektronických souborů s Vámi!
Podporujeme všechny současné formáty datové komunikace a komunikační kanály.
V současné době již pracuje EDI s mnoha partnery po celém světě, často používá různé formáty a nahrává platformy.
Naše skupina projektu EDI může realizovat spojení s Vašimi příslušnými zaměstnanci v krátkém čase.
Mnoho úspěšně realizovaných projektů ukazují velké výhody EDI pro obě strany.
Můžete si najít kontakt na EDI na následujících stránkách.
EDI for Customers
Trelleborg Sealing Solutions offers multiple approaches to optimize the purchasing process using electronic data interchange (EDI):
Processing purchases electronically is significantly more efficient than conventional methods.
- Misunderstandings and uncertainty can be avoided.
- Costs for processing will be reduced on both sides.
We will map the entire process chain for you:
- Order or delivery plan
- Order confirmation
- Delivery receipt
- Invoice
We support all common formats:
- VDA
- EDIFACT
- XML (proprietary or openTRANS)
- ANSI/X.12
- Other formats can also be supported.
Multiple communication methods are also available:
- OFTP2
- AS2
- SFTP
Using the most modern technology (Seeburger BIS-System), we are able to offer you an appropriate solution in a short period of time.
For more information, please contact us!
EDI for Suppliers
Trelleborg Sealing Solutions offers multiple approaches using electronic data interchange (EDI) to optimize the supply chain:
- Processing purchases electronically is significantly more efficient than conventional methods.
- Misunderstandings and uncertainty can be avoided.
- Costs for processing will be reduced on both sides.
We will map the entire process chain for you:
- Order or order changes
- Order confirmation
- Delivery receipt
For data interchange, we have selected the common EDIFACT-Format.
Using the most modern technology (Seeburger BIS-System), we will be able to enjoy the advantages of electronic business connections with you in a short period of time.
For more information, please contact your sales representative.
EDI with TSS
Implementation guidelines (EDIFACT)
XLS-based eBusiness